Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

830732-000 | MWTM-16/5-1500/S(S15)

Base Product: MWTM

  • Available in:
  • EMEA

MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 15 pcs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Flexible in use and installation due to its high shrink ratio
  • Hotmelt adhesive version used where high mechanical and sealing performance is required
  • Uncoated version used as an electrical insulator

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series MWTM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 1500 mm | 59.055 in
Expanded Inside Diameter, minimum 16 mm | 0.63 in
Recovered Inside Diameter, maximum 5 mm | 0.197 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 15
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series MWTM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 1500 mm | 59.055 in
Expanded Inside Diameter, minimum 16 mm | 0.63 in
Recovered Inside Diameter, maximum 5 mm | 0.197 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 15
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification