Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

604160-000 | CWST-100/25-500/239

  • Available in:
  • EMEA

CWST wraparound repair sleeve heat shrink kit, unpressurized, for 25 to 100 mm cable diameter, 500 mm long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
  • Integrated moisture barrier completely reconstitutes the cable sheath construction

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series CWST

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 500 mm | 19.685 in
Expanded Inside Diameter, minimum 100 mm | 3.937 in
Recovered Inside Diameter, maximum 25 mm | 0.984 in
Single Cable Diameter, maximum 100 mm | 3.937 in
Single Cable Diameter, minimum 25 mm | 0.984 in
Expanded Wall Thickness, minimum 1.1 mm | 0.043 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Aerial | Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series CWST

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 500 mm | 19.685 in
Expanded Inside Diameter, minimum 100 mm | 3.937 in
Recovered Inside Diameter, maximum 25 mm | 0.984 in
Single Cable Diameter, maximum 100 mm | 3.937 in
Single Cable Diameter, minimum 25 mm | 0.984 in
Expanded Wall Thickness, minimum 1.1 mm | 0.043 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Aerial | Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification