Warning Icon
This product was discontinued on: May 19, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

510343-000 | RDRK-C-95/30-700

  • Available in:
  • EMEA

RDRK wraparound repair sleeve heat shrink kit, pressurized, for 30 to 95 mm cable diameter, 700 mm long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for the repair of pressurized telephone cables and offers superior resistance to mechanical abuse
  • During installation it is necessary to depressurize the cable and after installation the pressure may be restored
  • For conductor repairs, the RayFort sleeve may be installed over the trouble-bundle using an insulation layer included in the kit

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series RDRK

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 700 mm | 27.559 in
Single Cable Diameter, maximum 95 mm | 3.74 in
Single Cable Diameter, minimum 30 mm | 1.181 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series RDRK

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 700 mm | 27.559 in
Single Cable Diameter, maximum 95 mm | 3.74 in
Single Cable Diameter, minimum 30 mm | 1.181 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Installation Instruction

Product Specification

Installation Instruction

Product Specification