Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

440989N001 | 102K049-37/123(S5)

Base Product: 102K

  • Available in:
  • EMEA

102K Heat-Shrinkable Cable End Cap kit, pressurized, for 44 to 71 mm cable diameter, 125 mm long, 5 pcs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Bonds directly to the cable jacket eliminating the need for additional components
  • Prevention of water ingress to allow long term storage without risk of moisture penetration
  • Used extensively by major telephone companies and telephone cable manufacturers

Product Classification

Regional Availability EMEA
Product Type Heat shrink end cap
Product Series 102K

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 125 mm | 4.921 in
Single Cable Diameter, maximum 71 mm | 2.795 in
Single Cable Diameter, minimum 44 mm | 1.732 in
Expanded Wall Thickness, minimum 4.5 mm | 0.177 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 5
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink end cap
Product Series 102K

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 125 mm | 4.921 in
Single Cable Diameter, maximum 71 mm | 2.795 in
Single Cable Diameter, minimum 44 mm | 1.732 in
Expanded Wall Thickness, minimum 4.5 mm | 0.177 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 5
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification