XCSM Thick-Wall Heat-Shrinkable Tubing kit, 44 mm/12 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs
Specifications
Features and Benefits
- High recovery ratio reducing the number of sizes and inventory costs
- Used where maximum reliability is required, submersible, direct buried installations
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, thick wall |
| Product Series | XCSM |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 500 mm | 19.685 in |
| Expanded Inside Diameter, minimum | 44 mm | 1.732 in |
| Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Buried | Submersible |
Packaging and Weights
| Packaging quantity | 20 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, thick wall |
| Product Series | XCSM |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 500 mm | 19.685 in |
| Expanded Inside Diameter, minimum | 44 mm | 1.732 in |
| Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Buried | Submersible |
Packaging and Weights
| Packaging quantity | 20 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
