MTC3975083
Custom G2 Series High Capacity Sector Frame, 8 ft x2.88 in OD face pipes, includes three 96 in x2.88 OD antenna pipes
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | High capacity Tower sector frame |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Mounting | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 2.438 m | 8 ft |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 222.250 mm | 8.75 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Stand-off Distance | 889 mm | 35 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (3) | Stiff arm | Tower attachment |
Packaging quantity | 1 |
Weight, net | 159.665 kg | 352 lb |
Product Classification
Portfolio | CommScope® |
Product Type | High capacity Tower sector frame |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Mounting | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 2.438 m | 8 ft |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 222.250 mm | 8.75 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Stand-off Distance | 889 mm | 35 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (3) | Stiff arm | Tower attachment |
Packaging quantity | 1 |
Weight, net | 159.665 kg | 352 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse