MC-CP14S-B
Base Product: MC-CP-SERIES
3-Sector Monopole Co-location Platform Base Kit, 10 in to 30 in OD, 14 ft 6 in face, pipe ordered separately
Specifications
Specifications
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 726.655 kg | 1602 lb |
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 726.655 kg | 1602 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse