MC-CGA12M-B
Base Product: MC-CG-SERIES
3-Sector Cage Mount Monopole Platform Base Kit w/ Equip Rig Point, 12 in to 50 in OD, 12 ft 6 in face, pipe ordered separately
Specifications
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 3048 mm | 120 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Face Support Pipe Diameter | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 304.8 mm | 12 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 593.752 kg | 1309 lb |
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 3048 mm | 120 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Face Support Pipe Diameter | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 304.8 mm | 12 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 593.752 kg | 1309 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse