EX-PH3
Coaxial Cable Mounting Bracket, three holes, for expanding Ex-Press® Band line capacity (Band not incl)
Specifications
Product Classification
Product Type | Mounting bracket |
General Specifications
Hole, quantity | 12 |
Mounting | Polygon monopole, 254–1524 mm (10–60 in) | Round monopole, 254–1524 mm (10–60 in) |
Dimensions
Height | 76.2 mm | 3 in |
Width | 304.8 mm | 12 in |
Length | 76.2 mm | 3 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 10 |
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting bracket |
General Specifications
Hole, quantity | 12 |
Mounting | Polygon monopole, 254–1524 mm (10–60 in) | Round monopole, 254–1524 mm (10–60 in) |
Dimensions
Height | 76.2 mm | 3 in |
Width | 304.8 mm | 12 in |
Length | 76.2 mm | 3 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 10 |
Weight, net | 1.2 kg | 2.646 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse