860680188-004
Base Product: HOISTING-GRIP-ANCHORS
Cable Support Grip Anchor for 1.66” OD to 4.5” OD round member OR 2” x 2” to 3.5” x 3.5” 90 degree angle
Features and Benefits
MAXIMUM UNFACTORED NET CABLE WEIGHT = 2000 LBS PER TAB
MAXIMUM UNFACTORED NET CABLE WEIGHT = 8000 LBS FOR SYSTEM
-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.
-Not to be used for hoisting.MAXIMUM UNFACTORED NET CABLE WEIGHT = 8000 LBS FOR SYSTEM
-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.
-Competent person to make determination of usage on the structure.
Specifications
Product Classification
Product Type | Hoisting Grip Anchor |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 2 |
Mounting | Angle Members 50.8 –76.2 mm (2 in to 3 in) | Round member |
Dimensions
Mounting Diameter 2, maximum | 88.900 mm | 3.5 in |
Mounting Diameter 2, minimum | 50.800 mm | 2 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Weight, net | 7.6 kg | 16.755 lb |
Product Classification
Product Type | Hoisting Grip Anchor |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 2 |
Mounting | Angle Members 50.8 –76.2 mm (2 in to 3 in) | Round member |
Dimensions
Mounting Diameter 2, maximum | 88.900 mm | 3.5 in |
Mounting Diameter 2, minimum | 50.800 mm | 2 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Weight, net | 7.6 kg | 16.755 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse