Warning Icon

For other alternatives, please contact us for more information.

1 Replacement products available
  • CT-7812
    Combination Tool (open end wrench for connector body, chamfer tool, file, inner conductor gauge, jacket cut-off gauge) for 1/2 in and 7/8 in coaxial cable

241953

Chamfer Tool for FSJ4-50B cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Chamfer inner conductor of coaxial cable
Tool Type Chamfer tool

Dimensions

Nominal Size 1/2 in

Material Specifications

Material Type Steel | Wood

Packaging and Weights

Height, packed 149.86 mm | 5.9 in
Width, packed 50.8 mm | 2 in
Length, packed 50.8 mm | 2 in
Packaging quantity 1
Weight, gross 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Chamfer inner conductor of coaxial cable
Tool Type Chamfer tool

Dimensions

Nominal Size 1/2 in

Material Specifications

Material Type Steel | Wood

Packaging and Weights

Height, packed 149.86 mm | 5.9 in
Width, packed 50.8 mm | 2 in
Length, packed 50.8 mm | 2 in
Packaging quantity 1
Weight, gross 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category