Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

207270

Crimping Tool for attaching grounding lugs to grounding kits
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches crimping lugs to grounding wire
Tool Type Crimp tool

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 363.22 mm | 14.3 in
Width, packed 109.22 mm | 4.3 in
Length, packed 109.22 mm | 4.3 in
Packaging quantity 1
Weight, gross 1.33 kg | 2.932 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches crimping lugs to grounding wire
Tool Type Crimp tool

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 363.22 mm | 14.3 in
Width, packed 109.22 mm | 4.3 in
Length, packed 109.22 mm | 4.3 in
Packaging quantity 1
Weight, gross 1.33 kg | 2.932 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category