Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

TRH-38

Base Product: INST-HDW

Theft Deterrent Grounding Bar Hardware Kit

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size 3/8 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 114.3 mm | 4.5 in
Length, packed 83.82 mm | 3.3 in
Included 3/8 in hardware | Four theft deterrent bolts | One 7/32 hex key
Packaging quantity 4
Weight, gross 1.51 kg | 3.33 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size 3/8 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 114.3 mm | 4.5 in
Length, packed 83.82 mm | 3.3 in
Included 3/8 in hardware | Four theft deterrent bolts | One 7/32 hex key
Packaging quantity 4
Weight, gross 1.51 kg | 3.33 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse