Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45598-75

Flange Hardware Kit for WR75 Pressurized Cover

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Flange hardware kit

General Specifications

Cable Family EW127A | EW132 | EW90
Compatible Interface WR75 Pressurized Cover
Thread Size #6 | M6

Dimensions

Waveguide Size WR75 | WG17 | R120

Packaging and Weights

Height, packed 114.3 mm | 4.5 in
Width, packed 76.2 mm | 3 in
Length, packed 5.08 mm | 0.2 in
Included Hex nuts | Hex screws | Lock washers | One o-ring
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Flange hardware kit

General Specifications

Cable Family EW127A | EW132 | EW90
Compatible Interface WR75 Pressurized Cover
Thread Size #6 | M6

Dimensions

Waveguide Size WR75 | WG17 | R120

Packaging and Weights

Height, packed 114.3 mm | 4.5 in
Width, packed 76.2 mm | 3 in
Length, packed 5.08 mm | 0.2 in
Included Hex nuts | Hex screws | Lock washers | One o-ring
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification