Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45598-541

Connector Hardware Kit for UG-541A/U flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW132
Compatible Interface UG-541A/U
Thread Size #6 | M6

Dimensions

Waveguide Size WR62 | WG18 | R140

Packaging and Weights

Height, packed 114.3 mm | 4.5 in
Width, packed 76.2 mm | 3 in
Length, packed 5.08 mm | 0.2 in
Included Four hex nuts | Four hexsock bolts | Four split washers | Two o-rings
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW132
Compatible Interface UG-541A/U
Thread Size #6 | M6

Dimensions

Waveguide Size WR62 | WG18 | R140

Packaging and Weights

Height, packed 114.3 mm | 4.5 in
Width, packed 76.2 mm | 3 in
Length, packed 5.08 mm | 0.2 in
Included Four hex nuts | Four hexsock bolts | Four split washers | Two o-rings
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification