Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45597-220

Connector Hardware Kit for PBR220 flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW180 | EW220
Compatible Interface PBR220
Thread Size #4

Dimensions

Waveguide Size WR42 | WG20 | R220

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 5.08 mm | 0.2 in
Included Four split washers | Hex screws | One o-ring
Packaging quantity 1
Weight, gross 0.018 kg | 0.04 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW180 | EW220
Compatible Interface PBR220
Thread Size #4

Dimensions

Waveguide Size WR42 | WG20 | R220

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 5.08 mm | 0.2 in
Included Four split washers | Hex screws | One o-ring
Packaging quantity 1
Weight, gross 0.018 kg | 0.04 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification