Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45593-163

Hardware Kit for EW63 Splice

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW63
Thread Size #10 | M10

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 101.6 mm | 4 in
Length, packed 25.4 mm | 1 in
Included Four slot head screws | One o-ring | Silicone grease | Six hexsock bolts | Six split washers | Two gaskets
Packaging quantity 1
Weight, gross 0.068 kg | 0.15 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW63
Thread Size #10 | M10

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 101.6 mm | 4 in
Length, packed 25.4 mm | 1 in
Included Four slot head screws | One o-ring | Silicone grease | Six hexsock bolts | Six split washers | Two gaskets
Packaging quantity 1
Weight, gross 0.068 kg | 0.15 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification