33544-41
Base Product: 33544-SERIES-HARDWARE-KITS
Connector Reattachment Kit for elliptical waveguide 127A
Specifications
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW127A |
Dimensions
Waveguide Size | WR75 | WG17 | R120 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 43.18 mm | 1.7 in |
Included | One o-ring | Saw guide | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW127A |
Dimensions
Waveguide Size | WR75 | WG17 | R120 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 43.18 mm | 1.7 in |
Included | One o-ring | Saw guide | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse