Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

33544-24

Connector Reattachment Kit for elliptical waveguide 37

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW37

Dimensions

Waveguide Size WR229 | WG11 | R40

Packaging and Weights

Height, packed 381 mm | 15 in
Width, packed 381 mm | 15 in
Length, packed 76.2 mm | 3 in
Included One o-ring | Saw guide | Silicone grease | Two gaskets
Weight, gross 0.05 kg | 0.11 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW37

Dimensions

Waveguide Size WR229 | WG11 | R40

Packaging and Weights

Height, packed 381 mm | 15 in
Width, packed 381 mm | 15 in
Length, packed 76.2 mm | 3 in
Included One o-ring | Saw guide | Silicone grease | Two gaskets
Weight, gross 0.05 kg | 0.11 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification