Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

249973

Hardware Kit for PBR180 flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Flange hardware kit

General Specifications

Compatible Interface PBR180
Thread Size M4

Dimensions

Waveguide Size WR51 | WG19 | R180

Packaging and Weights

Height, packed 5.08 mm | 0.2 in
Width, packed 203.2 mm | 8 in
Length, packed 127 mm | 5 in
Included Hex nuts | Lock washers | One o-ring | Socket head cap screws
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Flange hardware kit

General Specifications

Compatible Interface PBR180
Thread Size M4

Dimensions

Waveguide Size WR51 | WG19 | R180

Packaging and Weights

Height, packed 5.08 mm | 0.2 in
Width, packed 203.2 mm | 8 in
Length, packed 127 mm | 5 in
Included Hex nuts | Lock washers | One o-ring | Socket head cap screws
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification