Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1008-SERIES-HARDWARE-KITS

Base Product

1008 Series Hardware Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 1008-SERIES-HARDWARE-KITS by selecting options

Loading...
Product
Product Type Thread Size Waveguide Size
100845-11 100845-11
Hardware Kit for PBR140 or UBR140 flange
Flange hardware kit M4 WR62 | WG18 | R140
100845-12 100845-12
Hardware Kit for PBR84 or UBR84 flange
Flange hardware kit M4 WR112 | WG15 | R84
100845-13 100845-13
Hardware Kit for PBR100 or UBR100 flange
Flange hardware kit M4 WR90 | WG16 | R100
100845-3 100845-3
Hardware Kit for PDR120 or UDR120 flange
Flange hardware kit M4 WR75 | WG17 | R120
100845-6 100845-6
Hardware Kit for PDR84 or UDR84 flange
Flange hardware kit M4 WR112 | WG15 | R84
100845-7 100845-7
Hardware Kit for PDR140 or UDR140 flange
Flange hardware kit M4 WR62 | WG18 | R140
100845-8 100845-8
Hardware Kit for PBR120 or UBR120 flange
Flange hardware kit M4 WR75 | WG17 | R120
100899-5 100899-5
Hardware Kit for PDR40 or UDR40 flange
Flange hardware kit M6 WR229 | WG11 | R40

Product Classification

Product Type Flange hardware kit

Product Classification

Product Type Flange hardware kit

Product Specification

Product Specification