Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

204673-6

6 Port Entrance Panel, 2 x 3

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 101.6 mm | 4 in
Number of Ports 6
Panel Type Multiple

Dimensions

Height 444.5 mm | 17.5 in
Width 584.2 mm | 23 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 584.2 mm | 23 in
Width, packed 444.5 mm | 17.5 in
Length, packed 50.8 mm | 2 in
Included Entry cap | Hardware | Port
Packaging quantity 1
Weight, gross 1.75 kg | 3.858 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 101.6 mm | 4 in
Number of Ports 6
Panel Type Multiple

Dimensions

Height 444.5 mm | 17.5 in
Width 584.2 mm | 23 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 584.2 mm | 23 in
Width, packed 444.5 mm | 17.5 in
Length, packed 50.8 mm | 2 in
Included Entry cap | Hardware | Port
Packaging quantity 1
Weight, gross 1.75 kg | 3.858 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance