31768A
Base Product: ANGLE-ADAPTER-SERIES
Angle Adapter, standard, 3/8 in tapped hole
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Angle adapter |
Mounting | M10 tapped hole |
Dimensions
Inside Width | 22.352 mm | 0.88 in |
Outside Width | 49.784 mm | 1.96 in |
Inside Length | 22.352 mm | 0.88 in |
Outside Length | 44.958 mm | 1.77 in |
Material Thickness | 4.191 mm | 0.165 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14.2 cm | 5.591 in |
Width, packed | 14.2 cm | 5.591 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 10 |
Weight, gross | 2.33 kg | 5.137 lb |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Angle adapter |
Mounting | M10 tapped hole |
Dimensions
Inside Width | 22.352 mm | 0.88 in |
Outside Width | 49.784 mm | 1.96 in |
Inside Length | 22.352 mm | 0.88 in |
Outside Length | 44.958 mm | 1.77 in |
Material Thickness | 4.191 mm | 0.165 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14.2 cm | 5.591 in |
Width, packed | 14.2 cm | 5.591 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 10 |
Weight, gross | 2.33 kg | 5.137 lb |
Documentation & Downloads
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Other Ways to Browse