209821
Angle Adapter, compact 1/4 in tapped hole
Specifications
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Angle adapter |
Mounting | 1/4 in tapped hole |
Dimensions
Inside Width | 16.51 mm | 0.65 in |
Outside Width | 21.59 mm | 0.85 in |
Inside Length | 16.002 mm | 0.63 in |
Outside Length | 44.45 mm | 1.75 in |
Material Thickness | 2.337 mm | 0.092 in |
Material Specifications
Material Type | Zinc-plated steel |
Mechanical Specifications
Installation Torque, maximum | 16.27 N-m | 12 ft lb |
Installation Torque, minimum | 13.558 N-m | 10 ft lb |
Maximum Loading | Single, 1-5/8 in cable |
Packaging and Weights
Height, packed | 2.5 cm | 0.984 in |
Width, packed | 12.7 cm | 5 in |
Length, packed | 20.3 cm | 7.992 in |
Packaging quantity | 10 |
Weight, gross | 0.69 kg | 1.521 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Angle adapter |
Mounting | 1/4 in tapped hole |
Dimensions
Inside Width | 16.51 mm | 0.65 in |
Outside Width | 21.59 mm | 0.85 in |
Inside Length | 16.002 mm | 0.63 in |
Outside Length | 44.45 mm | 1.75 in |
Material Thickness | 2.337 mm | 0.092 in |
Material Specifications
Material Type | Zinc-plated steel |
Mechanical Specifications
Installation Torque, maximum | 16.27 N-m | 12 ft lb |
Installation Torque, minimum | 13.558 N-m | 10 ft lb |
Maximum Loading | Single, 1-5/8 in cable |
Packaging and Weights
Height, packed | 2.5 cm | 0.984 in |
Width, packed | 12.7 cm | 5 in |
Length, packed | 20.3 cm | 7.992 in |
Packaging quantity | 10 |
Weight, gross | 0.69 kg | 1.521 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse