E14R00P35
Dual Band Tower Mounted Amplifier, 1800/2100 MHz with 1400 MHz bypass, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (1 devices with 2 sub-units each), with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- Designed for network modernization application, introduction of LTE1400 on existing site
- TMA with 1452-1492 MHz bypass
- 2 input ports and 2 output ports
- Automatic LNA by-pass function
- Built in lightning protection
- Connectors “in line”
- Single AISG with 1 RET connector
- 1 device with 2 sub-units
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 280 mm | 11.024 in |
Width | 175 mm | 6.89 in |
Depth | 98 mm | 3.858 in |
Mounting Pipe Diameter Range | 50–120 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | SDL 1400 |
License Band, LNA | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 190 mA ±15 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 1 |
Port Designation | ANT | ANT | ANT |
License Band | SDL 1400, Band Pass | DCS 1800, LNA | IMT 2100, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1452–1492 | ||
Insertion Loss, typical, dB | 0.35 | ||
Return Loss, minimum, dB | 18 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 100 | ||
3rd Order PIM, typical, dBc | -162 | ||
3rd Order PIM Test Method | Two +43 dBm carriers |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1785 | 1920–1980 | |
Bandwidth, MHz | 75.00 | 60.00 | |
Gain, nominal, dB | 12.0 | 12.0 | |
Noise Figure, typical, dB | 1.7 | 1.6 | |
Output IP3, minimum, dBm | 12 | 12 | |
Return Loss, minimum, dB | 18 | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 2.5 | 2.3 | |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1805–1880 | 2110–2170 | |
Bandwidth, MHz | 60.00 | 60.00 | |
Insertion Loss, typical, dB | 0.30 | 0.30 | |
Return Loss, minimum, dB | 18 | 18 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 1,000 | 1,000 | |
3rd Order PIM, typical, dBc | -162 | -162 | |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.8 L |
Weight, net | 8 kg | 17.637 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 280 mm | 11.024 in |
Width | 175 mm | 6.89 in |
Depth | 98 mm | 3.858 in |
Mounting Pipe Diameter Range | 50–120 mm |
Electrical Specifications
License Band, Band Pass | SDL 1400 |
License Band, LNA | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 190 mA ±15 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 1 |
Port Designation | ANT | ANT | ANT |
License Band | SDL 1400, Band Pass | DCS 1800, LNA | IMT 2100, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1452–1492 | ||
Insertion Loss, typical, dB | 0.35 | ||
Return Loss, minimum, dB | 18 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 100 | ||
3rd Order PIM, typical, dBc | -162 | ||
3rd Order PIM Test Method | Two +43 dBm carriers |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1785 | 1920–1980 | |
Bandwidth, MHz | 75.00 | 60.00 | |
Gain, nominal, dB | 12.0 | 12.0 | |
Noise Figure, typical, dB | 1.7 | 1.6 | |
Output IP3, minimum, dBm | 12 | 12 | |
Return Loss, minimum, dB | 18 | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 2.5 | 2.3 | |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1805–1880 | 2110–2170 | |
Bandwidth, MHz | 60.00 | 60.00 | |
Insertion Loss, typical, dB | 0.30 | 0.30 | |
Return Loss, minimum, dB | 18 | 18 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 1,000 | 1,000 | |
3rd Order PIM, typical, dBc | -162 | -162 | |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.8 L |
Weight, net | 8 kg | 17.637 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse