Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

124553-000 | OCC1C-F-471-S2SEC-2T-U41

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

OCC1C compact CWDM, 8 channels + 1310 nm port, single demux, 1471 nm starting wavelength, SC/APC, 0.9 mm cable

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CWDM component
Product Series OCC1C

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Free space optics
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 8-channel CWDM
Interface, Input SC
Interface Feature, Input APC
Interface, Output SC
Interface Feature, Output APC
Multiplexers, quantity 1
Port Type, optional 1310 nm port | Tx and Rx test fibers

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 0.9 mm | 0.035 in

Optical Specifications

Channel Spacing 20 nm
Starting Wavelength 1471 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CWDM component
Product Series OCC1C

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Free space optics
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 8-channel CWDM
Interface, Input SC
Interface Feature, Input APC
Interface, Output SC
Interface Feature, Output APC
Multiplexers, quantity 1
Port Type, optional 1310 nm port | Tx and Rx test fibers

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 0.9 mm | 0.035 in

Optical Specifications

Channel Spacing 20 nm
Starting Wavelength 1471 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance