HTRN-SPS10BUIL
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® hot-pluggable SFP+, Single Mode, 10Gb/s, 1310nm, Ericsson, Nokia, Samsung and MSA coded, Industrial Temperature Rated, Long Range
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical module |
Product Brand | HELIAX® |
Product Series | SFP+ |
General Specifications
Data Rate | 10Gb/s (CPRI up to Rate-8 / 10.13Gbps) |
Interface | LC/UPC |
Transceiver Distance | 10000 m | 32808.400 ft |
Dimensions
Height | 12 mm | 0.472 in |
Width | 14.5 mm | 0.571 in |
Depth | 57 mm | 2.244 in |
Electrical Specifications
Input Voltage | 3.3 V |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class B | FCC-CFR, Part 15, sub-part B |
Electromagnetic Sustainability (EMS) | EN 55024:2010 |
Laser Safety Standard | EN 60825-1 | EN 60825-2 | FDA 21CFR 1040.10 |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Average Optical Output Power, maximum | -8.2 dBm |
Average Optical Output Power, minimum | 0.5 dBm |
Receiver Sensitivity, maximum | -14.4 dBm |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical module |
Product Brand | HELIAX® |
Product Series | SFP+ |
General Specifications
Data Rate | 10Gb/s (CPRI up to Rate-8 / 10.13Gbps) |
Interface | LC/UPC |
Transceiver Distance | 10000 m | 32808.400 ft |
Dimensions
Height | 12 mm | 0.472 in |
Width | 14.5 mm | 0.571 in |
Depth | 57 mm | 2.244 in |
Electrical Specifications
Input Voltage | 3.3 V |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class B | FCC-CFR, Part 15, sub-part B |
Electromagnetic Sustainability (EMS) | EN 55024:2010 |
Laser Safety Standard | EN 60825-1 | EN 60825-2 | FDA 21CFR 1040.10 |
Optical Specifications
Average Optical Output Power, maximum | -8.2 dBm |
Average Optical Output Power, minimum | 0.5 dBm |
Receiver Sensitivity, maximum | -14.4 dBm |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse