Warning Icon
This product was discontinued on: September 30, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

T-30-UW-NFI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Low PIM Termination 30 W Load, 340-6000 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Length 167 mm | 6.575 in
Diameter, maximum 54 mm | 2.126 in

Electrical Specifications

3rd Order IMD -163 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Average Power, maximum 30 W
Impedance 50 ohm
Operating Frequency Band 340 – 6000 MHz
VSWR at Frequency Band 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz | 1.4:1 @ 340–555 MHz

Derating Curve

Click on image to enlarge.

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 85 mm | 3.346 in
Length, packed 200 mm | 7.874 in
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.76 kg | 1.676 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Length 167 mm | 6.575 in
Diameter, maximum 54 mm | 2.126 in

Electrical Specifications

3rd Order IMD -163 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Average Power, maximum 30 W
Impedance 50 ohm
Operating Frequency Band 340 – 6000 MHz
VSWR at Frequency Band 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz | 1.4:1 @ 340–555 MHz

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 85 mm | 3.346 in
Length, packed 200 mm | 7.874 in
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.76 kg | 1.676 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification