Warning Icon
This product was discontinued on: September 30, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

T-25-UW-NF

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Termination Load, 0–6000 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Length 81 mm | 3.189 in
Diameter, maximum 35 mm | 1.378 in

Electrical Specifications

Average Power, maximum 25 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
VSWR 1.15

Environmental Specifications

Operating Temperature -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 98 mm | 3.858 in
Width, packed 53 mm | 2.087 in
Length, packed 58 mm | 2.283 in
Weight, gross 0.2 kg | 0.441 lb
Weight, net 0.18 kg | 0.397 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Length 81 mm | 3.189 in
Diameter, maximum 35 mm | 1.378 in

Electrical Specifications

Average Power, maximum 25 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
VSWR 1.15

Environmental Specifications

Operating Temperature -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 98 mm | 3.858 in
Width, packed 53 mm | 2.087 in
Length, packed 58 mm | 2.283 in
Weight, gross 0.2 kg | 0.441 lb
Weight, net 0.18 kg | 0.397 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification