T-200-UW-43-F-I6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM Termination 200 W Load, 0-6000MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 126 mm | 4.961 in |
Width | 130 mm | 5.118 in |
Length | 232 mm | 9.134 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 200 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
VSWR at Frequency Band | 1.2:1 @ 0–555 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz |
Derating Curve
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 200 mm | 7.874 in |
Width, packed | 200 mm | 7.874 in |
Length, packed | 400 mm | 15.748 in |
Weight, gross | 5 kg | 11.023 lb |
Weight, net | 4.55 kg | 10.031 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 126 mm | 4.961 in |
Width | 130 mm | 5.118 in |
Length | 232 mm | 9.134 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 200 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
VSWR at Frequency Band | 1.2:1 @ 0–555 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 200 mm | 7.874 in |
Width, packed | 200 mm | 7.874 in |
Length, packed | 400 mm | 15.748 in |
Weight, gross | 5 kg | 11.023 lb |
Weight, net | 4.55 kg | 10.031 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse