Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E15V87P45

2S-IMF 2530-2670 RJ 2690-2700 47dB DC

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 90 mm | 3.543 in
Width 130 mm | 5.118 in
Depth 102 mm | 4.016 in
Ground Screw Diameter 5 mm | 0.197 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2
Branch 1
License Band IMT 2600, Band Pass

Electrical Specifications, Band Reject

Frequency Range, MHz 2690–2700
Attenuation, minimum, dB 47.0

Electrical Specifications, Rx Uplink

Frequency Range, MHz 2530–2550
Bandwidth, MHz 20.00
Return Loss, minimum, dB 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2650–2670
Bandwidth, MHz 20.00
Insertion Loss, typical, dB 0.30
Return Loss, minimum, dB 18
Input Power, RMS, maximum, W 100
Input Power, PEP, maximum, W 1,000
3rd Order PIM, typical, dBc -155
3rd Order PIM Test Method Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 3 kg | 6.614 lb

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 90 mm | 3.543 in
Width 130 mm | 5.118 in
Depth 102 mm | 4.016 in
Ground Screw Diameter 5 mm | 0.197 in

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2
Branch 1
License Band IMT 2600, Band Pass

Electrical Specifications, Band Reject

Frequency Range, MHz 2690–2700
Attenuation, minimum, dB 47.0

Electrical Specifications, Rx Uplink

Frequency Range, MHz 2530–2550
Bandwidth, MHz 20.00
Return Loss, minimum, dB 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2650–2670
Bandwidth, MHz 20.00
Insertion Loss, typical, dB 0.30
Return Loss, minimum, dB 18
Input Power, RMS, maximum, W 100
Input Power, PEP, maximum, W 1,000
3rd Order PIM, typical, dBc -155
3rd Order PIM Test Method Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 3 kg | 6.614 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse