Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E14V00P05

CS-IMF 14 RJ 1498.5-1506 50dB DC
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • New 4.3-10 connectors for improved PIM performance and size reduction
Specifications

Product Classification

Product Type Interference mitigation filter

General Specifications

Color Gray
Modularity 2-Twin
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 98 mm | 3.858 in
Width 176 mm | 6.929 in
Depth 122 mm | 4.803 in
Ground Screw Diameter 5 mm | 0.197 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 1 1

Electrical Specifications, Band Pass

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Frequency Range, MHz 1452–1472
Insertion Loss, typical, dB 0.60
Total Group Delay, maximum, ns 115
Total Group Delay, typical, ns 20
Input Power, RMS, maximum, W 100
Input Power, PEP, maximum, W 1,000
3rd Order PIM, typical, dBc -160
3rd Order PIM Test Method Two +43 dBm carriers

Electrical Specifications, Band Reject

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Frequency Range, MHz 1495–1498.5 1506–1518 1442–1449 1498.5–1506
Attenuation, minimum, dB 10 35 10 50

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Weight, without mounting hardware 3.2 kg | 7.055 lb

Product Classification

Product Type Interference mitigation filter

General Specifications

Color Gray
Modularity 2-Twin
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 98 mm | 3.858 in
Width 176 mm | 6.929 in
Depth 122 mm | 4.803 in
Ground Screw Diameter 5 mm | 0.197 in

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 1 1

Electrical Specifications, Band Pass

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Frequency Range, MHz 1452–1472
Insertion Loss, typical, dB 0.60
Total Group Delay, maximum, ns 115
Total Group Delay, typical, ns 20
Input Power, RMS, maximum, W 100
Input Power, PEP, maximum, W 1,000
3rd Order PIM, typical, dBc -160
3rd Order PIM Test Method Two +43 dBm carriers

Electrical Specifications, Band Reject

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Frequency Range, MHz 1495–1498.5 1506–1518 1442–1449 1498.5–1506
Attenuation, minimum, dB 10 35 10 50

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Weight, without mounting hardware 3.2 kg | 7.055 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse