Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVDCW20G

HomeConnect® Directional Coupler, 20 dB, wall mount
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Directional coupler
Product Brand HomeConnect®

General Specifications

Device Type Coupler
Application Indoor | Outdoor
Mounting Wall mount
Video Ports, quantity 2

Electrical Specifications

Insertion Loss at Frequency Band, tap 20.0 dB ±1.0 dB @ 550–1002 MHz | 20.0 dB ±1.0 dB @ 5–550 MHz
Insertion Loss at Frequency Band, typical 1.0 dB @ 5–550 MHz | 1.4 dB @ 550–1002 MHz
Return Loss at Frequency Band, input, typical 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz
Return Loss at Frequency Band, tap 20.0 dB @ 50–1002 MHz | 21.0 dB @ 5–45 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-60 dBmV
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, tap to output, typical 30.0 dB @ 300–1002 MHz | 30.0 dB @ 50–300 MHz | 35.0 dB @ 15–45 MHz | 35.0 dB @ 5–15 MHz

Material Specifications

Material Type Zinc

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 215.9 mm | 8.5 in
Width, packed 368.3 mm | 14.5 in
Length, packed 482.6 mm | 19 in
Carton Quantity 400
Weight, gross 21.32 kg | 47.002 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Directional coupler
Product Brand HomeConnect®

General Specifications

Device Type Coupler
Application Indoor | Outdoor
Mounting Wall mount
Video Ports, quantity 2

Electrical Specifications

Insertion Loss at Frequency Band, tap 20.0 dB ±1.0 dB @ 550–1002 MHz | 20.0 dB ±1.0 dB @ 5–550 MHz
Insertion Loss at Frequency Band, typical 1.0 dB @ 5–550 MHz | 1.4 dB @ 550–1002 MHz
Return Loss at Frequency Band, input, typical 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz
Return Loss at Frequency Band, tap 20.0 dB @ 50–1002 MHz | 21.0 dB @ 5–45 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-60 dBmV
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, tap to output, typical 30.0 dB @ 300–1002 MHz | 30.0 dB @ 50–300 MHz | 35.0 dB @ 15–45 MHz | 35.0 dB @ 5–15 MHz

Material Specifications

Material Type Zinc

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 215.9 mm | 8.5 in
Width, packed 368.3 mm | 14.5 in
Length, packed 482.6 mm | 19 in
Carton Quantity 400
Weight, gross 21.32 kg | 47.002 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category