Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSZAPDU5VPI

HomeConnect® Passive VoIP Amplifier, unity forward/reverse, 1.2GHz/five ports, with power inserter

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier
Application Indoor | Outdoor
Patent Number 7912431 (expires 8/2/2025)
Video Ports, quantity 4
Video Standard NTSC
VoIP Passive Ports, quantity 1

Electrical Specifications

Distortion Performance (CCN), minimum 55 dBc
Distortion Performance (CSO), minimum 62 dBc
Distortion Performance (CTB), minimum 73 dBc
Distortion Performance (DSO), minimum 55 dBc
Distortion Performance (DTO), minimum 60 dBc
Distortion Performance (X-Mod), minimum 70 dB
Group Delay, 1st channel, maximum 30 ns
Group Delay, channel 3, maximum 15 ns
Group Delay, channel 4–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 380 mA @ 12 Vdc
Shielding Effectiveness, minimum 120 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.45-2002 (Category B Combination Wave on Input Port, Category A Ring Wave on all other ports)
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz
Isolation at Frequency Band, output to VoIP, minimum 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz
Isolation at Frequency Band, VoIP to output, minimum 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±0.5 dB
Gain Tolerance, video ports 0.0 dB ±1.0
Insertion Loss, video ports 0 dB
Return Loss, minimum 20 dB
Noise Figure, maximum 18 dB
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±0.75 dB
Gain Tolerance, video 0.0 dB ±1.25
Noise Figure, maximum 9 dB
Operating Frequency Band 54 – 1218 MHz
Return Loss, minimum 20 dB

Electrical Specifications, VoIP

Insertion Loss Rx, VoIP ports, maximum 4.5 dB
Insertion Loss Tx, VoIP ports, maximum 5.5 dB
Return Loss, VoIP ports, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE

Packaging and Weights

Height, packed 230.124 mm | 9.06 in
Width, packed 290.068 mm | 11.42 in
Length, packed 415.036 mm | 16.34 in
Carton Quantity 20
Included Power adapter
Weight, gross 8.278 kg | 18.25 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier
Application Indoor | Outdoor
Patent Number 7912431 (expires 8/2/2025)
Video Ports, quantity 4
Video Standard NTSC
VoIP Passive Ports, quantity 1

Electrical Specifications

Distortion Performance (CCN), minimum 55 dBc
Distortion Performance (CSO), minimum 62 dBc
Distortion Performance (CTB), minimum 73 dBc
Distortion Performance (DSO), minimum 55 dBc
Distortion Performance (DTO), minimum 60 dBc
Distortion Performance (X-Mod), minimum 70 dB
Group Delay, 1st channel, maximum 30 ns
Group Delay, channel 3, maximum 15 ns
Group Delay, channel 4–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 380 mA @ 12 Vdc
Shielding Effectiveness, minimum 120 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.45-2002 (Category B Combination Wave on Input Port, Category A Ring Wave on all other ports)
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz
Isolation at Frequency Band, output to VoIP, minimum 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz
Isolation at Frequency Band, VoIP to output, minimum 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±0.5 dB
Gain Tolerance, video ports 0.0 dB ±1.0
Insertion Loss, video ports 0 dB
Return Loss, minimum 20 dB
Noise Figure, maximum 18 dB
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±0.75 dB
Gain Tolerance, video 0.0 dB ±1.25
Noise Figure, maximum 9 dB
Operating Frequency Band 54 – 1218 MHz
Return Loss, minimum 20 dB

Electrical Specifications, VoIP

Insertion Loss Rx, VoIP ports, maximum 4.5 dB
Insertion Loss Tx, VoIP ports, maximum 5.5 dB
Return Loss, VoIP ports, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE

Packaging and Weights

Height, packed 230.124 mm | 9.06 in
Width, packed 290.068 mm | 11.42 in
Length, packed 415.036 mm | 16.34 in
Carton Quantity 20
Included Power adapter
Weight, gross 8.278 kg | 18.25 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value