Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760250293 | P-004-DS-HY-5K-F29AQ/4X12AWG

  • Available in:
  • North America

LazrSPEED® Plenum Hybrid Distribution Cable, 4 simplex single fiber, 4 conductor 12 AWG, OM4 Bend Insensitive

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand LazrSPEED®

General Specifications

Cable Type Distribution | Hybrid | Stranded indoor
Conductor Type, singles Stranded
Conductors, quantity 4
Construction Type Non-armored
Fiber Short Description P-001-SP29
Fiber Type, quantity 4
Fibers per Subunit, quantity 1
Filler, quantity 0
Jacket Color Aqua
Subunit Jacket Color Aqua
Subunit Type Gel-free
Subunit, quantity 4
Total Fiber Count 4

Dimensions

Buffer Tube/Subunit Diameter 2.794 mm | 0.11 in
Diameter Over Jacket 12.192 mm | 0.48 in
Conductor Gauge 12 AWG

Electrical Specifications

Conductor dc Resistance 5.413 ohms/km | 1.65 ohms/kft

Representative Image

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper | Stranded copper wire
Insulation Material, singles PVC
Jacket Material Fire retardant PVC
Ripcord Material Polyester

Mechanical Specifications

Minimum Bend Radius, loaded 181.610 mm | 7.15 in
Minimum Bend Radius, unloaded 120.904 mm | 4.76 in
Tensile Load, long term, maximum 467.063 N | 105 lbf
Tensile Load, short term, maximum 1552.429 N | 349 lbf
Compression 1.018 kg/mm | 57 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.942 N-m | 2.17 ft lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85
Vertical Rise, maximum 171.420 m | 562.4 ft

Optical Specifications

Fiber Type OM4, LazrSPEED® | OM4, bend insensitive

Environmental Specifications

Installation temperature -0 °C to +70 °C (-32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444
Environmental Space Plenum | Wireless installation
Flame Test Listing NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL)
Flame Test Method NFPA 262

Environmental Test Specifications

Low High Bend 0 °C to +70 °C (+32 °F to +158 °F)
Low High Bend Test Method FOTP-37
Temperature Cycle 0 °C to +70 °C (+32 °F to +158 °F)
Temperature Cycle Test Method FOTP-3

Packaging and Weights

Cable weight 277.840 kg/km | 186.7 lb/kft

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand LazrSPEED®

General Specifications

Cable Type Distribution | Hybrid | Stranded indoor
Conductor Type, singles Stranded
Conductors, quantity 4
Construction Type Non-armored
Fiber Short Description P-001-SP29
Fiber Type, quantity 4
Fibers per Subunit, quantity 1
Filler, quantity 0
Jacket Color Aqua
Subunit Jacket Color Aqua
Subunit Type Gel-free
Subunit, quantity 4
Total Fiber Count 4

Dimensions

Buffer Tube/Subunit Diameter 2.794 mm | 0.11 in
Diameter Over Jacket 12.192 mm | 0.48 in
Conductor Gauge 12 AWG

Electrical Specifications

Conductor dc Resistance 5.413 ohms/km | 1.65 ohms/kft

Material Specifications

Conductor Material Bare copper | Stranded copper wire
Insulation Material, singles PVC
Jacket Material Fire retardant PVC
Ripcord Material Polyester

Mechanical Specifications

Minimum Bend Radius, loaded 181.610 mm | 7.15 in
Minimum Bend Radius, unloaded 120.904 mm | 4.76 in
Tensile Load, long term, maximum 467.063 N | 105 lbf
Tensile Load, short term, maximum 1552.429 N | 349 lbf
Compression 1.018 kg/mm | 57 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.942 N-m | 2.17 ft lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85
Vertical Rise, maximum 171.420 m | 562.4 ft

Optical Specifications

Fiber Type OM4, LazrSPEED® | OM4, bend insensitive

Environmental Specifications

Installation temperature -0 °C to +70 °C (-32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444
Environmental Space Plenum | Wireless installation
Flame Test Listing NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL)
Flame Test Method NFPA 262

Environmental Test Specifications

Low High Bend 0 °C to +70 °C (+32 °F to +158 °F)
Low High Bend Test Method FOTP-37
Temperature Cycle 0 °C to +70 °C (+32 °F to +158 °F)
Temperature Cycle Test Method FOTP-3

Packaging and Weights

Cable weight 277.840 kg/km | 186.7 lb/kft
Click on image to enlarge.