Entdecken Sie jetzt die brandneue, ausschließlich für RUCKUS® erstellte Website!
760250287 | P-004-DS-HY-5K-F29AQ/2X12AWG
- Available in:
- North America
LazrSPEED® Plenum Hybrid Distribution Cable, 4 simplex single fiber, 2 conductor 12 AWG, OM4 Bend Insensitive
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | LazrSPEED® |
General Specifications
Cable Type | Distribution | Hybrid | Stranded indoor |
Conductor Type, singles | Stranded |
Conductors, quantity | 4 |
Construction Type | Non-armored |
Fiber Short Description | P-001-SP29 |
Subunit Type | Gel-free |
Filler, quantity | 0 |
Jacket Color | Aqua |
Subunit Jacket Color | Aqua |
Subunit, quantity | 4 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 4 |
Dimensions
Buffer Tube/Subunit Diameter | 2.794 mm | 0.11 in |
Diameter Over Jacket | 10.668 mm | 0.42 in |
Jacket Thickness | 0.762 mm | 0.03 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Representative Image
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper | Stranded copper wire |
Insulation Material, singles | PVC |
Jacket Material | Fire retardant PVC |
Ripcord Material | Polyester |
Mechanical Specifications
Minimum Bend Radius, loaded | 159.004 mm | 6.26 in |
Minimum Bend Radius, unloaded | 105.918 mm | 4.17 in |
Tensile Load, long term, maximum | 275.790 N | 62 lbf |
Tensile Load, short term, maximum | 911.885 N | 205 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Vertical Rise, maximum | 169.774 m | 557 ft |
Optical Specifications
Fiber Type | OM4, LazrSPEED® | OM4, bend insensitive |
Environmental Specifications
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444 |
Environmental Space | Plenum | Wireless installation |
Flame Test Listing | NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Environmental Test Specifications
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
Cable weight | 164.293 kg/km | 110.4 lb/kft |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | LazrSPEED® |
General Specifications
Cable Type | Distribution | Hybrid | Stranded indoor |
Conductor Type, singles | Stranded |
Conductors, quantity | 4 |
Construction Type | Non-armored |
Fiber Short Description | P-001-SP29 |
Subunit Type | Gel-free |
Filler, quantity | 0 |
Jacket Color | Aqua |
Subunit Jacket Color | Aqua |
Subunit, quantity | 4 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 4 |
Dimensions
Buffer Tube/Subunit Diameter | 2.794 mm | 0.11 in |
Diameter Over Jacket | 10.668 mm | 0.42 in |
Jacket Thickness | 0.762 mm | 0.03 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Material Specifications
Conductor Material | Bare copper | Stranded copper wire |
Insulation Material, singles | PVC |
Jacket Material | Fire retardant PVC |
Ripcord Material | Polyester |
Mechanical Specifications
Minimum Bend Radius, loaded | 159.004 mm | 6.26 in |
Minimum Bend Radius, unloaded | 105.918 mm | 4.17 in |
Tensile Load, long term, maximum | 275.790 N | 62 lbf |
Tensile Load, short term, maximum | 911.885 N | 205 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Vertical Rise, maximum | 169.774 m | 557 ft |
Optical Specifications
Fiber Type | OM4, LazrSPEED® | OM4, bend insensitive |
Environmental Specifications
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444 |
Environmental Space | Plenum | Wireless installation |
Flame Test Listing | NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Environmental Test Specifications
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
Cable weight | 164.293 kg/km | 110.4 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Other Ways to Browse