1375034-1
- Available in:
- North America
Undercarpet Surface Wall Mounting Cover, black
Specifications
Features and Benefits
- Holds transition block used to transition from round cable to undercarpet power cable
- Power transition block must be ordered separately
- Transition boxes and covers can be ordered separately or as a kit
- Transition boxes may be used with communications transition blocks
Specifications
Product Classification
Regional Availability | North America |
Product Type | Wall box cover |
Product Series | Undercarpet |
General Specifications
Color | Black |
Mounting | Surface mount | Wall mount |
Dimensions
Height | 123.19 mm | 4.85 in |
Width | 187.96 mm | 7.4 in |
Electrical Specifications
Signal Configuration | Data | Power |
Environmental Specifications
Safety Standard | UL 541A |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | North America |
Product Type | Wall box cover |
Product Series | Undercarpet |
General Specifications
Color | Black |
Mounting | Surface mount | Wall mount |
Dimensions
Height | 123.19 mm | 4.85 in |
Width | 187.96 mm | 7.4 in |
Electrical Specifications
Signal Configuration | Data | Power |
Environmental Specifications
Safety Standard | UL 541A |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Other Ways to Browse