COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Top of Pole 18in Dia Concealment Enclosure for up to three Nokia Metro Cell radios
Product Type | Metro cell site enclosure |
Antenna Compatibility, CommScope | SSC-760236577N21x 12in dia antenna (NH, NNVVSSP, V4SSPP) | SSC-760236577N25x 8in dia antenna (V360, VVSSP) |
Antenna Compatibility, Other Vendors | SSC-760236577N22x 16in dia Antenna - Kathrein | SSC-760236577N23x 14-15in dia Antenna: Amphenol, ACE, Galtronics | SSC-760236577N24x 10in dia Series - Galtronics |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Notes | SSC‐760236577N1x1 - Light Grey | SSC‐760236577N1x2 - Green | SSC‐760236577N1x3 - Black | SSC‐760236577N1x4 - Brown |
Color Options | Black | Brown (RAL 8014) | Green (RAL 6005) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Nokia | (2) Airscale micro radios with CBC-1923Q/T-43 | (3) Airscale micro radios (Including LAA & CBRS models) |
Radios Included | None |
Height | 889 mm | 35 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Thermal Compliance | GR-487 |
Weight (unloaded) | 34.019 kg | 75 lb |
Product Type | Metro cell site enclosure |
Antenna Compatibility, CommScope | SSC-760236577N21x 12in dia antenna (NH, NNVVSSP, V4SSPP) | SSC-760236577N25x 8in dia antenna (V360, VVSSP) |
Antenna Compatibility, Other Vendors | SSC-760236577N22x 16in dia Antenna - Kathrein | SSC-760236577N23x 14-15in dia Antenna: Amphenol, ACE, Galtronics | SSC-760236577N24x 10in dia Series - Galtronics |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Notes | SSC‐760236577N1x1 - Light Grey | SSC‐760236577N1x2 - Green | SSC‐760236577N1x3 - Black | SSC‐760236577N1x4 - Brown |
Color Options | Black | Brown (RAL 8014) | Green (RAL 6005) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Nokia | (2) Airscale micro radios with CBC-1923Q/T-43 | (3) Airscale micro radios (Including LAA & CBRS models) |
Radios Included | None |
Height | 889 mm | 35 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Thermal Compliance | GR-487 |
Weight (unloaded) | 34.019 kg | 75 lb |