Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760242260 | Pole Base 4G/5G, Round 18 in dia

Round 18 inch diameter, Integrated Pole Base Concealment Pole  for 4G/5G deployments, to house and conceal multiple radios and any other wireless infrastructure equipment in the base of the pole.

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
  • Includes everything needed for a low to mid power 4G/5G outdoor small cell site
  • Pole top concealment module for LAA/CBRS radio mounting
  • Base of 18in diameter accepts low power radios or mid-power dual band radios
  • Concealment integrates AC load load center/OVP and disconnect
Specifications

Product Classification

Product Type Metro cell site enclosure

General Specifications

Color Light Gray (RAL 7035)
Color Notes 760242260AB1HH - Light Grey | 760242260AB2HH - Green | 760242260AB3HH - Black | 760242260AB4HH - Brown | 760242260AB5HH- Beige-Grey | 760242260AB9HH - Metallic Silver | 760242260ABCHH - Faux Concrete | 760242260ABWHH - Pure White
Color Options Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White
Cooling Fan Cooling
Radio Compatibility, Ericsson (3) 2205/2208 (Pole Top) | (6) 2203/2205/2208 radios | 5G Expansion module included | 760242260E
Radio Compatibility, Nokia (1) Airscale Dual Band 160W + (2) AirScale micro radios | (1) Airscale Dual Band 320W | (2) Airscale micro radios – LAA & CBRS (Pole Top) | (4) Airscale micro radios (Base) | 5G Expansion module included | 760242260N
Radios Included None

Dimensions

Height Note 10 ft tall Equipment Base
Pole Height Options 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft
Depth 457.2 mm | 18 in
Depth Note Round
Pole Diameter 203.2 mm | 8 in

Electrical Specifications

Power/Fiber Input AC load center with OVP and disconnect

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Steel

Environmental Specifications

Thermal Compliance GR-487

Product Classification

Product Type Metro cell site enclosure

General Specifications

Color Light Gray (RAL 7035)
Color Notes 760242260AB1HH - Light Grey | 760242260AB2HH - Green | 760242260AB3HH - Black | 760242260AB4HH - Brown | 760242260AB5HH- Beige-Grey | 760242260AB9HH - Metallic Silver | 760242260ABCHH - Faux Concrete | 760242260ABWHH - Pure White
Color Options Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White
Cooling Fan Cooling
Radio Compatibility, Ericsson (3) 2205/2208 (Pole Top) | (6) 2203/2205/2208 radios | 5G Expansion module included | 760242260E
Radio Compatibility, Nokia (1) Airscale Dual Band 160W + (2) AirScale micro radios | (1) Airscale Dual Band 320W | (2) Airscale micro radios – LAA & CBRS (Pole Top) | (4) Airscale micro radios (Base) | 5G Expansion module included | 760242260N
Radios Included None

Dimensions

Height Note 10 ft tall Equipment Base
Pole Height Options 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft
Depth 457.2 mm | 18 in
Depth Note Round
Pole Diameter 203.2 mm | 8 in

Electrical Specifications

Power/Fiber Input AC load center with OVP and disconnect

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Steel

Environmental Specifications

Thermal Compliance GR-487
Other Ways to Browse