7599654-0011 | ION-M9
ION®-M High Power Remote Unit for CEL 900 Band Applications
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-M |
General Specifications
Minimum Software Requirement | ION-M SW V6.50 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | CEL 900 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 880 – 915 MHz (CEL 900) |
Wavelength | 1310 nm | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 925 – 960 MHz (CEL 900) |
Output Power per Antenna Port
Note | * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-M |
General Specifications
Minimum Software Requirement | ION-M SW V6.50 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | CEL 900 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 880 – 915 MHz (CEL 900) |
Wavelength | 1310 nm | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 925 – 960 MHz (CEL 900) |
Output Power per Antenna Port
Note | * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse