Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7770209-0002 | CAP L 18/21/26/26 C-DC-F1

Carrier Access Point with 4-Band Support for Low Power DCS 1800, IMT 2100 and IMT 2600 MIMO Applications, Copper Fed, External DC Powered, with Fan Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Access point
Product Brand Era™

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type Low

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800 | IMT 2600 | IMT 2100
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 2500 – 2570 MHz (IMT 2600) | 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100)
System Gain Range, nominal +5 dB to +26 dB
System Input ICP-3, out of sub-band -5 dBm
System Noise Figure 9 dB
System Noise Figure tolerance ±2 dB

Environmental Specifications

Ingress Protection Test Method IEC 60529:2001, IP67

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value

Product Classification

Product Type Access point
Product Brand Era™

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type Low

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800 | IMT 2600 | IMT 2100
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 2500 – 2570 MHz (IMT 2600) | 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100)
System Gain Range, nominal +5 dB to +26 dB
System Input ICP-3, out of sub-band -5 dBm
System Noise Figure 9 dB
System Noise Figure tolerance ±2 dB

Environmental Specifications

Ingress Protection Test Method IEC 60529:2001, IP67

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty