Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7770203-0001 | CAP L 17E/17E/23/23 C-PE-F1

Carrier Access Point with 4-Band Support for Low Power AWS 1700 MIMO and WCS 2300 MIMO Applications, Copper Fed, Power over CAT Powered, with Fan Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Access point
Product Brand Era™

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type Low

Electrical Specifications

Impedance 50 ohm
License Band AWS 1700 | WCS 2300
System Gain Range, nominal +5 dB to +26 dB
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 2305 – 2315 MHz (WCS 2300) | 1710 – 1780 MHz (AWS 1700)
System Gain Range, nominal +5 dB to +26 dB
System Input ICP-3, out of sub-band -5 dBm
System Noise Figure 9 dB
System Noise Figure tolerance ±2 dB

Environmental Specifications

Ingress Protection Test Method IEC 60529:2001, IP67

Product Classification

Product Type Access point
Product Brand Era™

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type Low

Electrical Specifications

Impedance 50 ohm
License Band AWS 1700 | WCS 2300
System Gain Range, nominal +5 dB to +26 dB
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 2305 – 2315 MHz (WCS 2300) | 1710 – 1780 MHz (AWS 1700)
System Gain Range, nominal +5 dB to +26 dB
System Input ICP-3, out of sub-band -5 dBm
System Noise Figure 9 dB
System Noise Figure tolerance ±2 dB

Environmental Specifications

Ingress Protection Test Method IEC 60529:2001, IP67
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty