Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

I100 | RUCKUS i100 IoT Module

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

The i100 IoT module provides IoT functionality to RUCKUS AP

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
RUCKUS pre-WiFi 6 Access Points that have a USB Port can use the i100 module to add IoT functionality to the existing Wi-fi network.

The i100 provides Bluetooth and Zigbee radio capabilities, integrates with the existing RUCKUS AP via a USB connections. IoT traffic is directed to the IoT Controller which provides visiability, management, and configuration capabilities as well as north bound APIs to cloud based, device specific tools and services.

Through the i100 module, we are able to enforce network security and policy for attaching IoT devices as well as securing IoT traffic over the network and to the cloud.
  • Integrates with existing RUCKUS APs
  • Supports Zigbee and Bluetooth® Low Energy
  • Eliminates the need for redundant overlay IoT Networks

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type IoT module
Product Brand RUCKUS®

General Specifications

Interfaces 12 (Bluetooth® Low Energy) | 25 (Zigbee) | USB 2.0
IoT Protocol Bluetooth® Low Energy | Eddystone (software configurable) | Zigbee 3.0 | iBeacon
Memory 1 MB (Flash) | 256 KB (RAM)

Dimensions

Height 8.25 mm | 0.325 in
Width 47.83 mm | 1.883 in
Depth 18 mm | 0.709 in

Electrical Specifications

Output Power, maximum 16.5 W dBm
Operating Current at Voltage, maximum -100 mA @ 5 Vdc
Power Consumption, maximum 500 mW

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Standards Compliance ETSI | FCC

Packaging and Weights

Weight, net 85 g | 0.187 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type IoT module
Product Brand RUCKUS®

General Specifications

Interfaces 12 (Bluetooth® Low Energy) | 25 (Zigbee) | USB 2.0
IoT Protocol Bluetooth® Low Energy | Eddystone (software configurable) | Zigbee 3.0 | iBeacon
Memory 1 MB (Flash) | 256 KB (RAM)

Dimensions

Height 8.25 mm | 0.325 in
Width 47.83 mm | 1.883 in
Depth 18 mm | 0.709 in

Electrical Specifications

Output Power, maximum 16.5 W dBm
Operating Current at Voltage, maximum -100 mA @ 5 Vdc
Power Consumption, maximum 500 mW

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Standards Compliance ETSI | FCC

Packaging and Weights

Weight, net 85 g | 0.187 lb