Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7150-48ZP | RUCKUS ICX 7150-48ZP

Entry-Level 48 Ports Multi-Gigabit PoE Switch
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

General Specifications

Switching Capacity, maximum 304 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 8
10 GbE SFP+ Ports, quantity, maximum 8
1/2.5 GbE RJ45 Ports, quantity, maximum 16
PoE Power Budget, maximum 1480 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF No
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No

General Specifications

Switching Capacity, maximum 304 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 8
10 GbE SFP+ Ports, quantity, maximum 8
1/2.5 GbE RJ45 Ports, quantity, maximum 16
PoE Power Budget, maximum 1480 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF No
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No
Other Ways to Browse