Aurora Networks® (ANS) und RUCKUS® Networks sind jetzt Vistance Networks
272354-3
- Available in:
- Asia
Modular Plug Snagless Boot for Category 5e and 5 Plugs, red
Specifications
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Modular plug boot |
General Specifications
| Boot Feature | Snagless |
| Color | Red |
| Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Packaging and Weights
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Modular plug boot |
General Specifications
| Boot Feature | Snagless |
| Color | Red |
| Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Packaging and Weights
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
