760259017
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
LC Connector Kit Subassembly, Multimode
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Connector kit |
General Specifications
| Color, boot | Aqua |
| Color, housing | Black |
| Compatible Connector Type | LC |
| Interface | LC/UPC |
Dimensions
| Length | 24.35 mm | 0.959 in |
Material Specifications
| Ferrule Material | Zirconia |
Optical Specifications
| Fiber Mode | Multimode |
| Insertion Loss, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Connector kit |
General Specifications
| Color, boot | Aqua |
| Color, housing | Black |
| Compatible Connector Type | LC |
| Interface | LC/UPC |
Dimensions
| Length | 24.35 mm | 0.959 in |
Material Specifications
| Ferrule Material | Zirconia |
Optical Specifications
| Fiber Mode | Multimode |
| Insertion Loss, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
