760200022 | SFC-12MX-8SP-RN-GR
Base Product: QWIK-FUSE-MPO
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik-Fuse MPO Connector, PINNED, Singlemode-APC, Green, for ribbon, no jacket, single pack
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Color | Green |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | MPO/APC Male |
Interface Feature | Field Installable | Fusion splice | Pinned |
Total Fiber Count | 12 |
Dimensions
Length | 41.6 mm | 1.638 in |
Material Specifications
Ferrule Material | Polymer |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.75 dB |
Insertion Loss, typical | 0.25 dB |
Return Loss, minimum | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Color | Green |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | MPO/APC Male |
Interface Feature | Field Installable | Fusion splice | Pinned |
Total Fiber Count | 12 |
Dimensions
Length | 41.6 mm | 1.638 in |
Material Specifications
Ferrule Material | Polymer |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.75 dB |
Insertion Loss, typical | 0.25 dB |
Return Loss, minimum | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse