6588715-2
- Available in:
- Asia
- Latin America
- North America
Fiber Optic SC Connector Kit, Multimode, 1.6-2.4, BP (bulk packaged)
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | One-piece | Simplex |
Color | Beige |
Interface | SC/UPC |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | One-piece | Simplex |
Color | Beige |
Interface | SC/UPC |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse