Warning Icon
This product was discontinued on: November 11, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

5504657-1

  • Available in:
  • Asia
  • Latin America
  • North America

Fiber Optic SC Duplex Kit, multimode, 3 mm

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber connector

General Specifications

Application For use with jacketed fiber cable
Body Style Duplex | One-piece
Color Beige
Color, boot Beige
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Boot
Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber connector

General Specifications

Application For use with jacketed fiber cable
Body Style Duplex | One-piece
Color Beige
Color, boot Beige
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Boot
Packaging quantity 1
Packaging Type Bag

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification