Warning Icon
This product was discontinued on: September 21, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

5503948-2

  • Available in:
  • Asia
  • Latin America
  • North America

Fiber Optic SC Fiber Optic Connector Kit, multimode, BP, 3 mm

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with jacketed fiber cable
Body Style One-piece | Simplex
Color Beige
Color, boot Beige
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Boot
Packaging quantity 500
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with jacketed fiber cable
Body Style One-piece | Simplex
Color Beige
Color, boot Beige
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Boot
Packaging quantity 500
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification